368Ch DIO3.*
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 368Ch | 0h | Unsigned8 | - | - | Read only | No |
DIO3.DIR | 368Ch | 1h | Unsigned8 | - | - | Read/Write | No |
DIO3.INV | 368Ch | 2h | Unsigned8 | - | - | Read/Write | No |
DIO3.FILTER | 368Ch | 3h | Unsigned8 | - | - | Read/Write | No |
DIO3.STATEU | 368Ch | 4h | Unsigned8 | - | - | Read/Write | Yes |
DIO3.SOURCE | 368Ch | 5h | Unsigned8 | - | - | Read/Write | No |